Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWH 35 - R - Rail - Precision linear slide IKO - Size 35 - Dynamic load from 37000 N to 44920 N
Bill of material
HPC - LWH35-480
REF
Part number
LWH35-480
L
Length
480 mm
NBT
Nb. of holes
6
W
34 mm
H4
28 mm
D3
9 mm
D4
14 mm
H
12 mm
E
40 mm
F
80 mm
VFR
Rail mounting screw
M8 x 28
MAS
Weight (per meter)
6.85 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.